??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24690.0654 Star Grip, stainless steel
HELP_VARIABLE
Company
Halder
Description
EH 24690. - Star Grips, stainless steel, solid / with thread, drilled-out
Bill of material
24690.0654 Star Grip, stainless steel
BESTNR
Ref. No.
24690.0654
AUS
Version
with thread, drilled-out
D1
50 mm
D3
Thread
M10
D4
21 mm
H1
34.0 mm
H2
12 mm
T2
16 mm
G
Weight
205 g
Embedded user actions